Knowledge Search
Download document () of 20
We make what matters work*

DBR-R2D5-W036K

Eaton DG1 Dynamic Braking Resistor, Resistance: 2.5 Ohms, Dynamic braking resistor, 36000 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R2D5-W036K
UPC
786685881218
Product Length/Depth
18 in
Product Height
24 in
Product Width
30 in
Product Weight
182 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.