Knowledge Search
Download document () of 20
We make what matters work*

DBR-R3D3-W045K

Eaton DG1 Dynamic Braking Resistor, Resistance: 3.3 Ohms, Dynamic braking resistor, 45000 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R3D3-W045K
UPC
786685881249
Product Length/Depth
18 in
Product Height
32 in
Product Width
30 in
Product Weight
210 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.