Photo is representative
Download
DC1 IP20 480V IN/460V OUT 15HP, 24A, RFI ENH FW
| Product Name |
Eaton PowerXL DC1 adjustable frequency drive
|
| Catalog Number |
DC1-34024FB-A20CE1
|
| UPC |
786687020264
|
| Product Length/Depth |
10.2 in
|
| Product Height |
12.5 in
|
| Product Width |
6.5 in
|
| Product Weight |
13.4 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
|
| Certifications |
cUL Certified
EN 61800-3 UkrSepro EN 60529 UL Listed EN 61800-5-1 |
| Type |
VF drive
|
| Frame |
3
|
| Rated operational current |
24 A
|