Knowledge Search
Download document () of 20
Discontinued

DC1-DEMO

Eaton POWERXL SERIES DC1 ADVANCED DEMO CASE

General specifications

Product Name
Eaton PowerXL DC1 advanced demo case
Catalog Number
DC1-DEMO
UPC
786685888194
Product Length/Depth
19 in
Product Height
7 in
Product Width
15 in
Product Weight
17 lb
Compliances
CE Marked
RoHS Compliant
C-Tick Compliant
Product Type
Advanced demo case

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.