Download document () of 20
We make what matters work*

DCP625CS

Eaton Cooper Power series connecting plug, Continuous current 900 A, 15/25 kV, EPDM rubber, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Corona: 19 kV, Thread size: 5/8-11, Cap and stud, Cu

General specifications

Product Name
Eaton Cooper Power series connecting plug
Catalog Number
DCP625CS
UPC
194006070317
Product Height
8.25 in
Product Diameter
3.4 in
Product Weight
4 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Connecting plug

Additional Specifications

Type
Connecting plug

Descriptions

Material (current carrying parts)
Copper
Material
EPDM rubber
Stud and cap
Cap and stud

Dimensions

Thread size
5/8-11

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
900A
Power frequency
15/25 kV
Maximum rating phase-to-ground
15.2 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE