Download document () of 20

DFJ-1

Eaton Bussmann series DFJ high speed fuse, 150 Vac/dc, 1A, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class J

General specifications

Product Name
Eaton Bussmann series DFJ high speed fuse
Catalog Number
DFJ-1
UPC
051712505260
Product Length/Depth
0.74 in
Product Height
2.27 in
Product Width
0.74 in
Product Weight
0.9 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
Product Type
High speed fuse

Electrical rating

Amperage Rating
1 A
Voltage rating
150 Vac/dc

Physical details

Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Technical data sheets

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626