Knowledge Search
Download document () of 20
We make what matters work*

DG1-DEMO2

Eaton PowerXL DG1 demo, Advanced Demo Case, 380-500V input Full drive demo case

General specifications

Product Name
Eaton PowerXL DG1 demo
Catalog Number
DG1-DEMO2
UPC
786685888187
Product Length/Depth
13.81 in
Product Height
9 in
Product Width
22 in
Product Weight
39 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer
Product Type
Demo

Product specifications

Input voltage
380-500 V(-15%, +10%)
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Motor type
Inductio, PM (IPM & SPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.