Knowledge Search
Download document () of 20

DH1-34087DN-C21C

Eaton PowerXL DH1 VFD,87A,60 HP,45 kW,380 - 480 Vac,KEYPAD,No EMC Filter,DC Choke,No Brake Chopper,IP21

General specifications

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-34087DN-C21C
UPC
786678008035
Product Length/Depth
28 in
Product Height
16.5 in
Product Width
14.7 in
Product Weight
85 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
CE Marked
C-Tick Compliant
GoST-R
RoHS Compliant
Certifications
EN ISO 13849-1
UL Listed
UL 508C
IEC 61508
EN 62061
cUL Listed
Product Type
Variable frequency drive

Product specifications

Extended I/O card
BACnet MSTP/IP
Modification
DC choke
Amperage Rating
87A
Horsepower
60 hp
Voltage rating
480 V
Keypad
Included
Display
LCD graphical
Options
Without EMC filter
Communication
Modbus RTU/TCP
Rating
IP21
Power consumption
55 kW
45 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
Low overload (VT) amps
87A
Low overload (VT) kW
45 kW
Low overload (VT) hp
60 HP
Input voltage range
380 - 480 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
110A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.