Knowledge Search
Download document () of 20
We make what matters work*

DH261FDK

Eaton DH Safety Sw. single throw, 2p/600Vac/30amp, fused w/o neutral class H fuse clips, NEMA 12/3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH261FDK
UPC
782113205564
Product Length/Depth
10.22 in
Product Height
24.95 in
Product Width
10.76 in
Product Weight
19 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened.
Product Type
Fusible safety switch

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10 hp/15 hp (1PH @480,600 V TD/600 Vdc)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.