Knowledge Search
Download document () of 20
We make what matters work*

DH264FDK

Eaton DH Safety Sw. single throw, 2p/600Vac/200amp, fused w/o neutral class H fuse clips, NEMA 12/3R enclosure painted steel,

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH264FDK
UPC
782113206844
Product Length/Depth
37.5 in
Product Height
11.5 in
Product Width
19 in
Product Weight
55 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened.
Product Type
Fusible safety switch

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch
Wire size
#6 AWG-300 kcmil Cu/Al

Performance Ratings

Amperage Rating
200A
HP rating - max
50, 50 hp/50 hp (1PH @480,600 V TD/600 Vdc)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.