Knowledge Search
Download document () of 20

DH268UDK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 1200A, NEMA 12, Painted galvanized steel, Non-Fusible, Two-pole, Two-wire

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH268UDK
UPC
786685235028
Product Length/Depth
17.15 in
Product Height
73.77 in
Product Width
43.11 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 12
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of poles
Two-pole
Number of wires
2
Type
Single-throw

Performance Ratings

Amperage Rating
1200A
NEMA rating
NEMA 12, NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.