Knowledge Search
Download document () of 20
We make what matters work*

DH366FPK

Eaton DH Safety Sw. single throw, 3p/600Vac/600amp, fused w/o neutral class H fuse clips, NEMA 4 enclosure painted steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH366FPK
UPC
782114357484
Product Length/Depth
12.75 in
Product Height
63 in
Product Width
23 in
Product Weight
160 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed
Product Type
Fusible safety switch

Physical Attributes

Enclosure
NEMA 4
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
600A
HP rating - max
200, 400, 500 hp (3PH @240,480,600 V)
NEMA rating
NEMA 4
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.