Knowledge Search
Download document () of 20
We make what matters work*

DH463FDK

Eaton DH Safety Sw. single throw, 4p/600Vac/100amp, fused w/o neutral class H fuse clips, NEMA 12/3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH463FDK
UPC
782113206615
Product Length/Depth
15.1 in
Product Height
24.95 in
Product Width
10.22 in
Product Weight
39 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened
Product Type
Fusible safety switch

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Four-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
100A
HP rating - max
50, 50/ 60, 75 hp (480,600 V @1/3PH)
NEMA rating
NEMA 12/3R
Voltage - max
600 V
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.