Download document () of 20
We make what matters work*

DIP625C

Eaton Cooper Power series insulating plug, 15/25 kV, Epoxy, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Corona: 19 kV, Thread size: 5/8-11, Cap, no stud, Cu

General specifications

Product Name
Eaton Cooper Power series insulating plug
Catalog Number
DIP625C
UPC
194006072090
Product Height
4.5 in
Product Diameter
3 in
Product Weight
2.1 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Insulating plug

Additional Specifications

Type
Insulating plug

Descriptions

Material (current carrying parts)
Copper
Material
Epoxy
Stud and cap
Cap, no stud

Dimensions

Thread size
5/8-11

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Power frequency
15/25 kV
Maximum rating phase-to-ground
15.2 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE