Download document () of 20
We make what matters work*

DIP638AS

Eaton Cooper Power series insulating plug, 35 kv, Epoxy, Phase to ground: 21.1 kV, AC 1 min: 50 kV, DC 15 min: 103 kV, BIL: 150 kV, Corona: 126 kV, Thread size: 5/8-11, Cap and stud, Al

General specifications

Product Name
Eaton Cooper Power series insulating plug
Catalog Number
DIP638AS
UPC
194006072519
Product Height
5.6 in
Product Diameter
3 in
Product Weight
2.3 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Insulating plug

Additional Specifications

Type
Insulating plug

Descriptions

Material (current carrying parts)
Aluminum
Material
Epoxy
Stud and cap
Cap and stud

Dimensions

Thread size
5/8-11

Electrical Ratings

AC 1 minute voltage withstand
50 kV
Basic impulse level
150 kV
Maximum rating phase-to-ground
21.1 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE