Download document () of 20

DIPCAP

Eaton Cooper Power series insulating plug cap, Black, Semi-conductive EPDM Rubber, Outer diameter: 3.36 inch, Deadbreak insulating plugs

General specifications

Product Name
Eaton Cooper Power series insulating plug cap
Catalog Number
DIPCAP
UPC
194006072533
Product Length/Depth
3.25 in
Product Height
3.5 in
Product Width
3.25 in
Product Weight
0.5 lb
Certifications
Not Applicable
Product Type
Insulating plug cap

Additional Specifications

Type
Insulating plug cap

Application

Used with
Deadbreak insulating plugs

Descriptions

Color
Black
Material
Semi-conductive EPDM Rubber

Dimensions

Outer diameter
3.36 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE