Knowledge Search
Download document () of 20
We make what matters work*

DIR-05

Eaton Bussmann series DIR direct mount handle, Direct Mount Handle, Padlockable, test function, Switch mounting , Used with RDF30CC switches

General specifications

Product Name
Eaton Bussmann series DIR direct mount handle
Catalog Number
DIR-05
UPC
051712401685
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877