Download document () of 20
We make what matters work*

DM16S3

Eaton Cooper Power series arrester bracket tankmount, Steel, Galvanized, 10.125" transformer mount bracket

General specifications

Product Name
Eaton Cooper Power series arrester bracket tankmount
Catalog Number
DM16S3
UPC
194006070898
Product Length/Depth
10.13 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Accessory

Product specifications

Material
Steel
Finish
Galvanized
Bracket type
10.125" transformer mount bracket
Type
Arrester bracket tankmount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.