Download document () of 20

DMCSD3545M

Rolling Dual-Screen TV/Monitor Cart - For Two 35" to 45" TVs and Monitors, Side-by-Side Mounting

  • Display height adjusts from 50 to 62.5 in. for best viewing
  • Locking swivel casters move easily over thresholds
  • Holds most flat-panel displays from 35 to 45 in. and up to 88 lb.
  • Adjustable shelves for a webcam and a video source support 11 lbs (4.9 kgs) each
  • Cable management reduces cord clutter

Set Up Your Digital Signage Wherever Your Audience Is
This rugged rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. It’s easy to assemble wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. It’s ideal for setting up a video presentation or digital signage in a multipurpose area where a permanent display is not feasible. The height-adjustable TV floor stand withstands the stress of repeated adjustments and supports up to {MaximumWeightCapacity}.

VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports VESA mounting hole patterns.

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCSD3545M
UPC
037332239433
Product Length/Depth
62 in
Product Height
14 in
Product Width
20 in
Product Weight
79.1 lb
Compliances
REACH
RoHS
Global Catalog
DMCSD3545M
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.