Download document () of 20
We make what matters work*

DMPDD1735AM

Safe-IT Precision-Placement Dual-Display Desk Clamp with Antimicrobial Tape for 17” to 35” Displays, USB Ports

General specifications

Product Name
Eaton Tripp Lite series Safe-IT desktop monitor stands
Catalog Number
DMPDD1735AM
UPC
037332268235
Product Length/Depth
8.86 in
Product Height
27.09 in
Product Width
35.86 in
Product Weight
8.86 lb
Warranty
5 year limited
Compliances
REACH
RoHS3
RoHS
CE Marked
FCC Compliant
Global Catalog
DMPDD1735AM
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
22 lb
Number of Displays
2
Degrees of Motion
-22/+45 for Tilt, +/-32 Swivel and +/-90 Rotate
Material
Steel
Product Features
Antimicrobial
Cord Management
Desktop Grommet Compatible
Assembly Required
Tools Necessary
Package contents
DMPDD1735AM Precision-Placement Dual-Display Desk Clamp or Grommet Mount
Owner's manual
Antimicrobial tape
Mounting hardware for both clamp and grommet
Product Highlights
-22° to +45° tilt, -32° to +32° swivel and 90° rotation help you find the perfect angle
Includes antimicrobial tape for the handle to help protect against bacteria and viruses
USB 3.2 Gen 1 ports connect USB devices and transfer data at speeds up to 5 Gbps
5-year limited warranty (Worldwide)
Sturdy aluminum frame clamps securely to your desk for mounting twin displays
Grommet hardware is also inlcudes for multiple mounting options
Supports most 17-35 in. monitors and interactive displays up to 22 lb. each
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification