Download document () of 20
We make what matters work*

DMPDT1732AM

Safe-IT Precision-Placement Triple-Display Desk Clamp with Antimicrobial Tape for 17” to 32” Displays, USB Ports

General specifications

Product Name
Eaton Tripp Lite series Safe-IT desktop monitor stands
Catalog Number
DMPDT1732AM
UPC
037332268242
Product Length/Depth
34.9 in
Product Height
65.2 in
Product Width
23.5 in
Product Weight
10.52 lb
Warranty
5 year limited
Compliances
REACH
RoHS
RoHS3
Global Catalog
DMPDT1732AM
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x75
100x100
Maximum Weight Capacity
14 lb
Number of Displays
3
Degrees of Motion
-22/+45 for Tilt, +/-32 Swivel and +/-90 Rotate
Material
Steel
Product Features
Tools Necessary
Cord Management
Desktop Grommet Compatible
Antimicrobial
Assembly Required
Package contents
Antimicrobial tape
Owner's manual
Mounting hardware for desk clamp and grommet
DMPDT1732AM Precision-Placement Triple-Display Desk Clamp
Product Highlights
5-year limited warranty (Worldwide)
Sturdy aluminum frame clamps securely to your desk for mounting 3 displays
-22° to +45° tilt, -32° to +32° swivel and 90° rotation help you find the perfect angle
USB 3.2 Gen 1 ports connect USB devices and transfer data at speeds up to 5 Gbps
Supports most 17-32 in. monitors and interactive displays up to 14.3 lb. each
Grommet hardware is also inlcuded or moutning options
Includes antimicrobial tape for the handle to help protect against bacteria and viruses
Mounting Location
Desk clamp
Screen Size
1 - 20 Inch
30 - 39 Inch

Export product specification