Knowledge Search
Download document () of 20
Discontinued

DPF221RGF20

Air Conditioning Disconnect, Fused pullout, 20A ground fault receptacle, 30A, 120/240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 2 hp at 120V, 3 hp at 240V, ANSI 61 gray

A newer version of this product is available:

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPF221RGF20
UPC
782116343508
Product Length/Depth
7.5 in
Product Height
13 in
Product Width
4.75 in
Product Weight
8 lb
Certifications
UL Listed
CSA Certified
Product Type
Air conditioning disconnect

Product specifications

Type
Fused pullout
Amperage Rating
30A
Horsepower
2 hp at 120 V, 3 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC
Receptacle
20 A ground fault receptacle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com