Knowledge Search
Download document () of 20

DS200H1

Eaton CH Loadcenter and Breaker Accessories - Rainproof Conduit/Plate Hub,Suitable for PL0724R and S3100RN,Rainproof conduit/plate type hub -group 1,Up to 100 A,NEMA 3R,0.75 in,Mlo and mcb loadcenters and cb enclosures, ch8b150rf, ch8b200rf

General specifications

Product Name
Eaton CH conduit/plate hub
Catalog Number
DS200H1
UPC
782113109954
Product Length/Depth
2.75 in
Product Height
1.25 in
Product Width
3 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Group 1, conduit size: 3/4 inch (19.1 mm), used with 70, 100, and 125A mlo and mcb br and ch loadcenters and cb enclosures, and the following 150 and 200A panels: ch8b150rf, ch8b200rf
Product Type
Accessory

Product specifications

Special features
Suitable for PL0724R and S3100RN
Type
Conduit/plate hub
Amperage Rating
Up to 100 A
Used with
Mlo and mcb loadcenters and cb enclosures, ch8b150rf, ch8b200rf, general duty, heavy duty, and double throw safety switches through 100A. for use with rgdn and rfdn
Enclosure
NEMA 3R
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com