Download document () of 20
We make what matters work*

DSUT1CSU

DataShield In-Line Surge Protector for Network and Digital/Leased Lines, T-1, ISDN, 1-Set RJ11/45/48

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
DSUT1CSU
UPC
037332010872
Product Length/Depth
3.57 in
Product Height
0.89 in
Product Width
1 in
Product Weight
0.087 lb
Compliances
RoHS
Global Catalog
DSUT1CSU
Product Type
Surge protector

Product specifications

Surge Style
IL - IN-LINE
Circuit breaker
200
Network Compatibility
100 Mbps (Fast Ethernet)
Recommended Electrical Service
120V, 230V
Housing Color
Light gray
Input Plug Type
RJ45
Output Receptacles
Network
Package Contents
DSUT1CSU dataline protector
5 inch RJ45 patch cable
Instruction manual and warranty information
Input Nominal Voltage
120 VAC
230 VAC
Product Features
Network (Ethernet) Protection
Product Highlights
Complete T1 and ISDN (RJ11/45/48) surge protection
Protects against the effects of electrostatic discharge
Plug Color
White
Blue
Additional Dataline Protection
1 through 8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.