Eaton PowerXL DG1 remote keypad kit, Remote Keypad Kit
| Product Name |
Eaton PowerXL DG1 remote keypad kit
|
| Catalog Number |
DXG-KEY-RMTKIT
|
| UPC |
786685895161
|
| Product Length/Depth |
6.5 in
|
| Product Height |
2.2 in
|
| Product Width |
5.4 in
|
| Product Weight |
0.4 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| Catalog Notes |
1
|
| Product Type |
Accessory
|
| Frame size |
3
1 2 4 5 6 7 8 |