Knowledge Search
Download document () of 20
Discontinued

DXG-NET-DEVICENET

Eaton DeviceNet Communication Card DG1

General specifications

Product Name
Eaton DeviceNet communication card
Catalog Number
DXG-NET-DEVICENET
UPC
786685955407
Product Length/Depth
3.9 in
Product Height
0.6 in
Product Width
2.4 in
Product Weight
0.155 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Certifications
UL Listed
Product Type
Accessory

Product specifications

Special features
Communication card

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.