Knowledge Search
Download document () of 20

DXG-NET-PROFB

Eaton Profibus DP Communication Card, 6 digital inputs, Profibus, Used with DG1 Drives

General specifications

Product Name
Eaton Profibus DP communication card
Catalog Number
DXG-NET-PROFB
UPC
786685884561
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
5.25 in
Product Weight
0.16 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Certifications
UL Listed
Product Type
Accessory

Product specifications

Special features
Used with DG1 Drives
Type
Profibus
Input output
6 digital inputs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.