Knowledge Search
Download document () of 20

E2F007CM

Eaton E2 mining complete molded case circuit breaker, F-frame, E2F, Non-interchangeable magnetic only trip, 21-70A, Three-pole, 7A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac, 10 kAIC at 250 Vdc, Line/load

General specifications

Product Name
Eaton E2 mining complete molded case circuit breaker
Catalog Number
E2F007CM
UPC
786679064436
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
4.13 in
Product Weight
4.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
7 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
Non-interchangeable magnetic only
Circuit breaker type
E2F
Circuit breaker frame type
Complete breaker
Magnetic trip range
21-70A
Terminals
Line and load
Frame
F
Class
Mining
Interrupt rating
25 kAIC at 480 Vac
10 kAIC at 250 Vdc
65 kAIC at 240 Vac
18 kAIC at 600 Vac
Number of poles
Three-pole
Trip rating
21-70 A
Type
Specialty sealed

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.