Knowledge Search
Download document () of 20

E49G31XM3

E49 Miniature Metal Limit Switch, Wobble Stick, Cat Whisker, 1x Normally Open (NO)/1x Normally Closed (NC) Contacts, 5A at 250 Vac, 5A at 30 Vdc, Screw Terminals, Cord Grip

General specifications

Product Name
Eaton E49 mini metal mechanical limit switch
Catalog Number
E49G31XM3
UPC
786685102146
Product Length/Depth
1.1 in
Product Height
7.22 in
Product Width
0.98 in
Product Weight
0.2563 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
CE
Product Type
Mini metal mechanical limit switch

Product specifications

Contact Rating
5A at 250Vac, 5A at 30Vdc
Enclosure material
Head and body: zinc alloy
Terminal cover: ABS plastic
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Wobble stick
Cat whisker
Operating temperature - max
149 °F
Operating temperature - min
23 °F
Environmental rating
IP65
Maximum AC current
5 A
Maximum DC current
5 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.