Knowledge Search
Download document () of 20

E58-18DP50-EL

Eaton E58 Harsh Duty Series Tubular 18mm Photoelectric Sensor, 0.71 dia, dist. 2 In., 2 Wire, 100 mA at 18-50Vdc/90-132Vac, 6.6 Ft. (2m) Cable, 90-132Vac/18-50Vdc input, Auto reset short circuit, Background Suppression, 6.6 Ft. (2m)

General specifications

Product Name
Eaton harsh-duty sensor
Catalog Number
E58-18DP50-EL
UPC
782114264829
Product Length/Depth
0.71 in
Product Height
3.15 in
Product Width
0.71 in
Product Weight
0.4188 lb
Warranty
3 year
Compliances
CE Marked
Certifications
UL Listed
Catalog Notes
Sensor will detect a 90% reflectance card at the Sensing Range; sensor will ignore a 90% reflectance card at the Cutoff Range
Product Type
Harsh-duty sensor

Product specifications

Contact Rating
100 mA at 18-50Vdc/90-132Vac
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Stainless steel
Operating mode
Background suppression
Connection
6.6 ft (2 m) cable
Contact configuration
2-wire AC/DC
Sensor type
Back ground suppression
Switch type
Photoelectric
Input voltage
90-132 Vac, 18-50 Vdc
LED indicator
Output status: red
Protection
Auto reset short circuit
Cord length
79.2 ft
Maximum AC current
100 mA
Maximum DC current
100 mA
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 2, NEMA 3, NEMA 3R, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.