Knowledge Search
Download document () of 20
We make what matters work*

E58-30RP10-GL-R

Eaton harsh-duty sensor, E58 Tubular 30mm Photoelectric Sensor, 1.18 dia, dist. 33 Ft., AC: L1 Switched, 300 mA DC NPN/AC 3-Wire, 4 Pin Pigtail Dual Key Micro Connector, 20-132 Vac 50/60 Hz or 15-30 Vdc input, Polarized

General specifications

Product Name
Eaton harsh-duty sensor
Catalog Number
E58-30RP10-GL-R
UPC
782114729151
Product Length/Depth
1.18 in
Product Height
4.36 in
Product Width
1.18 in
Product Weight
0.4563 lb
Warranty
3 year
Certifications
UL Listed
cUL Listed
CE
Product Type
Harsh-duty sensor

Product specifications

Contact Rating
300 mA DC NPN / 300 mA AC 3 - Wire
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Stainless steel
Operating mode
Polarized retroreflective
Connection
4-pin pigtail dual key micro connector
Contact configuration
DC: NPN open collector
AC: L1 switched
Sensor type
Polarized retroreflective
Switch type
Photoelectric
Input voltage
20-132 Vac at 50/60 Hz, 15-30 Vdc
LED indicator
Output status: red
Protection
Latching short circuit
Cord length
79.2 ft
Maximum AC current
300 mA
Maximum DC current
300 mA
Operating temperature - max
131 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 2, NEMA 3, NEMA 3R, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.