Knowledge Search
Download document () of 20
Discontinued

EBA307-06

Eaton Basic rack PDU, 0U, 309-460P9 input, 17.3 kW max, 200-240V, 45A, 6 ft cord, Three-phase, Outlets: (21) C13 Outlet grip, (12) C19 Outlet grip

List price $1575

General specifications

Product Name
Eaton basic PDU
Catalog Number
EBA307-06
UPC
786685931678
Product Length/Depth
66.5 in
Product Height
2.1 in
Product Width
2.05 in
Product Weight
18.55 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Product Type
Basic PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Three-phase
Wattage
17.3 kW max
Amperage Rating
45A
Input voltage
200-240V
Input connection
309-460P9
Outlets
(21) C13 Outlet grip, (12) C19 Outlet grip
Cord length
6 ft
Frequency rating
50-60 Hz
Ethernet interface
No
Serial interface
No
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification