Knowledge Search
Download document () of 20
We make what matters work*

EBS.2

Eaton Edison EBS fuse, Economical design, Supplemental protection for non-inductive control and lighting circuits, 0.2 A, Non-indicating, 10 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison EBS fuse
Catalog Number
EBS.2
UPC
782634707561
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
CSA Certified
UL Listed
Product Type
Fuse

Electrical rating

Amperage Rating
0.2 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.