Knowledge Search
Download document () of 20
We make what matters work*

ECNR1.4

Eaton Edison ECNR fuse, Time-delay current-limiting fuse, Superior overload and cycling capabilities, 1.4 A, Dual, Class RK5, Non-indicating, 8 sec at 500%, 200 kAIC, Standard, 250 V, 125 Vdc

General specifications

Product Name
Eaton Edison ECNR fuse
Catalog Number
ECNR1.4
UPC
782634507116
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1.40A
Interrupt rating
200 kAIC
Response time
8 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.