Knowledge Search
Download document () of 20

ECSR1.6

Eaton Edison ECSR fuse, Time-delay current-limiting fuse, 1.6 A, Dual, RK5, Non-indicating, 200 kAIC, 600 V

General specifications

Product Name
Eaton Edison ECSR fuse
Catalog Number
ECSR1.6
UPC
782634508120
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.4 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1.6 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Super lag, time lag, non current-limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.