Knowledge Search
Download document () of 20
We make what matters work*

EDCC2.5

Eaton Edison EDCC fuse, Non-indicating, 2.5 A, Class CC, 200 kAIC, Standard, 600 V, 300 Vdc

General specifications

Product Name
Eaton Edison EDCC fuse
Catalog Number
EDCC2.5
UPC
782634808107
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
2.5 A
Interrupt rating
200 kAIC
Voltage rating
600 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Class
Class CC
Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.