Knowledge Search
Download document () of 20

EGB3015FFG

Eaton Series G molded case circuit breaker, EG-frame, EG, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 15A, 600Y/347 Vac, 25 kAIC at 240 Vac, 18 kAIC at 480 Vac, Line and load, 50/60 Hz

General specifications

Product Name
Eaton Series G complete molded case circuit breaker
Catalog Number
EGB3015FFG
UPC
782116131280
Product Length/Depth
2.99 in
Product Height
5.5 in
Product Width
3 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC Rated
UL Listed
CSA Certified

Product specifications

Amperage Rating
15 A
Voltage rating
600Y/347 Vac
Trip Type
T186
Circuit breaker type
EG
Circuit breaker frame type
Complete breaker
Series
Series G
Terminals
Line and load
Frame
EG
Frequency rating
50/60 Hz
Interrupt rating
18 kAIC at 480 Vac
25 kAIC at 240 Vac
Number of poles
Three-pole
Type
Complete breaker

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered should not contain special charachter. The serial number you entered was not found. Please try again or report this issue for further assistance. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. span class="authentication__code-error hide" id="authentication_number_wrong"> The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.