Download document () of 20
We make what matters work*

ELFHNW

Eaton Eluxa low frequency sounder, wall, white, FIRE, 24V indoor

General specifications

Product Name
Eaton Eluxa low frequency sounder and sounder strobe
Catalog Number
ELFHNW
UPC
786697009730
Product Length/Depth
2.63 in
Product Height
6.35 in
Product Width
4.56 in
Product Weight
1.2 lb
Warranty
3 year
Compliances
Not Applicable
Product Type
Low frequency sounder and sounder strobe

Product specifications

Type
Sounder
Compliance and standards
UL
ULC
FCC
RoHS
Mounting Method
Wall
Housing color
White
Voltage
24 V
Audible current
0.098 mA
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
520 Hz modes of operation
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas

Export product specification