Download document () of 20
We make what matters work*

ELSA-SW-R

Eluxa Self-Amplified Speaker Wall Mount, Red

General specifications

Product Name
Eaton Eluxa high fidelity speaker
Catalog Number
ELSA-SW-R
UPC
786697101090
Product Length/Depth
4.56 in
Product Height
3.64 in
Product Width
2.94 in
Product Weight
1.86 lb
Product Type
High fidelity speaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.