Knowledge Search
Download document () of 20
To be discontinued

EMA107-10

Eaton Managed PDU, 1PH, 0U, NEMA L6-30P input, 10 ft cord, 5.76kW, 24A, 200-240V, 24 Outlets (20) C13 (4) C19, TAA

List price $2,167

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMA107-10
UPC
743172069184
Product Length/Depth
2 in
Product Height
66.5 in
Product Width
2.1 in
Product Weight
17.3 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Single-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(20) C13 Outlet grip, (4) C19 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification