Knowledge Search
Download document () of 20
Discontinued

EMI118-10

Eaton Metered Input rack PDU, 0U, C20 input, 3.84 kW max, 100-240V, 16A, Single-phase, Outlets: (24) C13, (4) C19

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI118-10
UPC
786685954493
Product Length/Depth
63.1 in
Product Height
2.05 in
Product Width
2.09 in
Product Weight
5.5 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Product Type
Metered input PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
100-240V
Input connection
C20
Outlets
(24) C13, (4) C19
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification