Download document () of 20

EN203HADNNNNNWC

Eaton Magnum low voltage power circuit breaker cassette, 800-2000A, Universal interrupt, Three-pole, Magnum, Standard, Up to 2000A, EN203HADNNNNNWC

General specifications

Product Name
Eaton Magnum low voltage power circuit breaker cassette
Catalog Number
EN203HADNNNNNWC
UPC
786685622828
Product Length/Depth
24 in
Product Height
26 in
Product Width
23 in
Product Weight
130 lb
Warranty
1 year
Certifications
UL Listed
Product Type
Accessory

Delivery program

Amperage Rating
800-2000A
Frame
Standard
Number of poles
Three-pole

General information

Accessories
None
Frame
Standard
Series
Magnum

Physical details

Number of poles
Three-pole

Technical data - Electrical

Rated uninterrupted current (Iu)
2000 A

Technical data - Mechanical

Interrupt rating
Universal

Technical information

Interrupt rating
Universal
Amperage Rating
800-2000A
Rated uninterrupted current (Iu)
2000 A

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3