Download document () of 20

ERBM-16/1/C/003-A

Eaton combined RCBO device, Electronic Combined Residual-Current Circuit Breaker, Type A, Single-pole, 16A, 10 kAIC, C curve

General specifications

Product Name
Eaton combined RCBO device
Catalog Number
ERBM-16/1/C/003-A
UPC
786685001760
Product Length/Depth
0.75 in
Product Height
3 in
Product Width
5.5 in
Product Weight
0.26 lb
Certifications
Contact Manufacturer
Product Type
Combined RCBO device

Physical Attributes

Number of poles
Single-pole
Type
Type A

Performance Ratings

Amperage Rating
16 A
Circuit protection
C curve
Interrupt rating
10 kAIC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.