Eaton Managed Rack PDU G4, 0U, 39U, 532P6W input, 10ft cord, 17.3kW, 32A, 240/415V, 42 outlets (24)C13 (18)C39
Product Name |
Eaton managed PDU
|
Catalog Number |
EVMAG332X
|
UPC |
786689795047
|
Product Length/Depth |
2.05 in
|
Product Height |
68.1 in
|
Product Width |
2.09 in
|
Product Weight |
19.4 lb
|
Certifications |
cTUVus
UL 2900-1 IEC 62443-4-2 |
Form factor |
0U (Vertical)
|
Phase |
Three-phase
|
Input voltage |
240/415V
|
Input connection |
Other
|
Outlets |
(24) C13, (18) C39
|
Cord length |
10 ft
|
Operating Temperature |
0° to 60°C (32° to 140°F)
|