Knowledge Search
Download document () of 20
We make what matters work*

F3AB00331
Model code: NMO-800-P01R-R-50M

Eaton BANDSEAL Filter Bag, NMO-800-P01R-R-50M, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 800 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F3AB00331
Model Code
NMO-800-P01R-R-50M
Product Length/Depth
430 mm
Product Diameter
180 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal
Product Type
Filter Bag

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
800 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.