Knowledge Search
Download document () of 20

F3AV0800018L304
Model code: PMBF-0802-BB10-080A-NT-11HE-L

Eaton PROLINE Bag Filter Housing, PMBF-0802-BB10-080A-NT-11HE-L, No. of Bags 8, Bag Size 02, Stainless Steel, 10 Bar, ANSI flange 8"

General specifications

Product Name
Eaton PROLINE Bag Filter Housing
Catalog Number
F3AV0800018L304
Model Code
PMBF-0802-BB10-080A-NT-11HE-L
Product Length/Depth
991 mm
Product Height
2143 mm
Product Width
991 mm
Product Weight
394 kg
Certifications
ISO 9001
Product Type
Bag Filter Housing

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Lid lift style
Spring assist
Surface finishing (inside)
Glass bead-blasted
Surface finishing (outside)
Glass bead-blasted
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
8
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
8"
Material
SS 304 (1.4301)
Stainless Steel 304 (1.4301)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.