Knowledge Search
Download document () of 20

F5870079
Model code: AGFE-51-R02H-O-15M

Eaton ACCUGAF Filter Bag, AGFE-51-R02H-O-15M, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 1.5 µm, High-efficiency

General specifications

Product Name
Eaton ACCUGAF Filter Bag
Catalog Number
F5870079
Model Code
AGFE-51-R02H-O-15M
Product Length/Depth
810 mm
Product Diameter
180 mm
Product Weight
0.42 kg
Compliances
FDA 21CFR177
Certifications
Halal
ISO 9001
Kosher
Product Type
Filter Bag

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Polyester mesh
Filter material type
Polyester
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
1.5 µm
Operating temperature - max
150 °C
Flow rate - max
15 m³/h
Filter area
0.48 m²
Packaging
15 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.