Download document () of 20

F5882801
Model code: LXN-30-10 (15L)

Eaton LOFTREX Nylon Filter Cartridge, LXN-30-10 (15L), Melt-blown, Polyamide 6, 10.0 µm, 30", Code DOE

General specifications

Product Name
Eaton LOFTREX Nylon Filter Cartridge
Catalog Number
F5882801
Model Code
LXN-30-10 (15L)
Product Length/Depth
762 mm
Product Diameter
63 mm
Product Weight
0.375 kg
Certifications
ISO 9001
Product Type
Filter Cartridge

Product specifications

Adapter code
()
Design
Melt-blown
Retention rating
10.0 µm
Differential pressure in flow direction - max
2.5 bar at 21 °C
Filter material type
Polyamide 6
Retention type
Nominal
Operating temperature - max
120 °C
Retention efficiency
90%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
30"

Export product specification