Download document () of 20

FAZ-B1/1-SP

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Single package,Low levels of inrush current are expected,1 A,15 kAIC,Single-pole,240/415 V,3-5X /n,Q38,50-60 Hz,6 terminals,B Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-B1/1-SP
EAN
4015081639694
Product Length/Depth
3 in
Product Height
3.5 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
IEC 60947-2
UL 1077
CSA Std. C22.2 No.235
Catalog Notes
For applications that require protection due to potential wiring damage at low fault conditions. Single packaging of single-pole curves for select amperages only.
Product Type
Supplementary protector

Physical Attributes

Number of poles
Single-pole
Terminals
6
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
1 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
T17
Voltage rating
240/415V

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected
Quantity
38
Special features
Single package

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.