Download document () of 20

FAZ-C10/2-RT

Eaton FAZ branch protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Medium levels of inrush current are expected,10 A,15 kAIC,Two-pole,277/480 V,5-10X /n,50-60 Hz,Ring-tongue terminals,C Curve

General specifications

Product Name
Eaton FAZ branch protector
Catalog Number
FAZ-C10/2-RT
EAN
4015081020836
Product Length/Depth
1.38 in
Product Height
2.5 in
Product Width
4 in
Product Weight
0.92 lb
Warranty
1 year
Certifications
IEC 60947-2
CSA Std. C22.2 No.235
UL 1077
Catalog Notes
Positioned for medium inrush startup currents to provide protection for small transformers and pilot devices.
Product Type
Branch protector

Physical Attributes

Number of poles
Two-pole
Terminals
Ring-tongue
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
10 A
Circuit protection
C curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
5-10X /n
Voltage rating
277/480V

Miscellaneous

Application
Suitable for applications where medium levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.